CAD (0)
▾
- Carbon steel, black oxide finish
Unit of Measure
Product Type |
N/A Button Thread Nuts |
Material |
N/A Carbon Steel |
Finish |
N/A Black oxide |
Thread Size |
N/A M12 |
Hex |
N/A 35.0 mm |
A |
N/A 28.5 mm |
Torque |
N/A 456 lb·in |
Load Rating |
N/A 4005 lb |
|
N/A
|
||||||
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.



