CAD (0)
▾
Metric Button Thread Hex Nuts
Nuts
- Carbon steel, black oxide finish
Item # |
Item Name |
Material |
Finish |
Thread Size |
Hex |
A |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| HN-706 | N/A Metric Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M6 | Hex N/A 22.5 mm | A N/A 14.5 mm | $10.90 |
CAD
N/A
|
| HN-708 | N/A Metric Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M8 | Hex N/A 26.0 mm | A N/A 16.0 mm | $12.35 |
CAD
N/A
|
| HN-710 | N/A Metric Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M10 | Hex N/A 26.0 mm | A N/A 16.0 mm | $12.35 |
CAD
N/A
|
| HN-712 | N/A Metric Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M12 | Hex N/A 35.0 mm | A N/A 28.5 mm | $16.95 |
CAD
N/A
|
| HN-716 | N/A Metric Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M16 | Hex N/A 35.0 mm | A N/A 28.5 mm | $16.95 |
CAD
N/A
|


