CAD (0)
▾
- Available in case-hardened carbon steel or stainless steel
- Black oxide finish on carbon steel nut
- Flange provides larger bearing surface
- Dimensions shown in millimeters
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Stainless Steel |
Finish |
N/A Black oxide |
Thread Size |
N/A M12x1.75 |
B |
N/A 17.4 mm |
C |
N/A 28.5 mm |
D |
N/A 17.4 mm |
E |
N/A 4.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
