Menu
CAD (0)
  • Cart is empty
  • Available in case-hardened carbon steel or stainless steel
  • Black oxide finish on carbon steel nut
  • Flange provides larger bearing surface
  • Dimensions shown in millimeters
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Thread Size

B

C

D

E

List Price

CAD

N/A Flange Nuts N/A Carbon Steel N/A M8x1.25 N/A 9.5 mm N/A 19.0 mm N/A 9.5 mm N/A 2.4 mm $8.55 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Carbon Steel N/A M10x1.5 N/A 12.7 mm N/A 22.2 mm N/A 12.7 mm N/A 3.2 mm $8.80 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Carbon Steel N/A M12x1.75 N/A 17.4 mm N/A 28.5 mm N/A 17.4 mm N/A 4.0 mm $10.20 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Carbon Steel N/A M16x2 N/A 20.6 mm N/A 35.0 mm N/A 20.6 mm N/A 4.7 mm $12.90 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Stainless Steel N/A M6x1 N/A 7.9 mm N/A 15.9 mm N/A 7.9 mm N/A 2.4 mm $8.05 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Stainless Steel N/A M8x1.25 N/A 9.5 mm N/A 19.0 mm N/A 9.5 mm N/A 2.4 mm $8.65 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Stainless Steel N/A M10x1.5 N/A 12.7 mm N/A 22.2 mm N/A 12.7 mm N/A 3.2 mm $9.70 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Stainless Steel N/A M12x1.75 N/A 17.4 mm N/A 28.5 mm N/A 17.4 mm N/A 4.0 mm $11.40 N/A CAD Icon (for items table)
N/A Flange Nuts N/A Stainless Steel N/A M16x2 N/A 20.6 mm N/A 35.0 mm N/A 20.6 mm N/A 4.7 mm $13.30 N/A CAD Icon (for items table)
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top