CAD (0)
▾
- Available in carbon steel with black oxide finish and stainless steel
- Straight knurl finish
- Full thread
Unit of Measure
Product Type |
N/A Knurled Nuts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Head Type |
N/A Straight knurled |
Thread (d1) |
N/A M8 |
d3 |
N/A 20 mm |
D4 |
N/A 30.0 mm |
h |
N/A 17.0 mm |
k |
N/A 12.0 mm |
L |
N/A 10 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
