CAD (0)
▾
Metric Knurled Nuts
Nuts
- Available in carbon steel with black oxide finish and stainless steel
- Straight knurl finish
- Full thread
Item # |
Item Name |
Material |
Thread (d1) |
d3 |
D4 |
h |
k |
L |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KN-105 | N/A Knurled Nut | Material N/A Steel | Thread (d1) N/A M5 | d3 N/A 14.0 mm | D4 N/A 20.0 mm | h N/A 12.0 mm | k N/A 8 mm | L N/A 7.0 mm | $4.95 |
CAD
N/A
|
| KN-105SS | N/A Knurled Nut | Material N/A Stainless | Thread (d1) N/A M5 | d3 N/A 14.0 mm | D4 N/A 20.0 mm | h N/A 12.0 mm | k N/A 8 mm | L N/A 7.0 mm | $8.35 |
CAD
N/A
|
| KN-106 | N/A Knurled Nut | Material N/A Steel | Thread (d1) N/A M6 | d3 N/A 16.0 mm | D4 N/A 24.0 mm | h N/A 14.0 mm | k N/A 10.0 mm | L N/A 8 mm | $5.75 |
CAD
N/A
|
| KN-106SS | N/A Knurled Nut | Material N/A Stainless | Thread (d1) N/A M6 | d3 N/A 16.0 mm | D4 N/A 24.0 mm | h N/A 14.0 mm | k N/A 10.0 mm | L N/A 8 mm | $9.60 |
CAD
N/A
|
| KN-108 | N/A Knurled Nut | Material N/A Steel | Thread (d1) N/A M8 | d3 N/A 20 mm | D4 N/A 30.0 mm | h N/A 17.0 mm | k N/A 12.0 mm | L N/A 10 mm | $7.90 |
CAD
N/A
|
| KN-108SS | N/A Knurled Nut | Material N/A Stainless | Thread (d1) N/A M8 | d3 N/A 20 mm | D4 N/A 30.0 mm | h N/A 17.0 mm | k N/A 12.0 mm | L N/A 10 mm | $13.85 |
CAD
N/A
|
| KN-110 | N/A Knurled Nut | Material N/A Steel | Thread (d1) N/A M10 | d3 N/A 28.0 mm | D4 N/A 36.0 mm | h N/A 20.0 mm | k N/A 14.0 mm | L N/A 12 mm | $10.90 |
CAD
N/A
|
| KN-110SS | N/A Knurled Nut | Material N/A Stainless | Thread (d1) N/A M10 | d3 N/A 28.0 mm | D4 N/A 36.0 mm | h N/A 20.0 mm | k N/A 14.0 mm | L N/A 12 mm | $18.85 |
CAD
N/A
|


