CAD (0)
▾
- Glass-fiber body
- Thru-hole design
- Bushing available in brass or stainless steel
Unit of Measure
Product Type |
N/A Knurled Nuts |
Design |
N/A Thru-Hole |
Bushing Material |
N/A Stainless |
Material |
N/A Plastic |
Thread Size |
N/A M10 |
A |
N/A 21.0 mm |
B |
N/A 17.0 mm |
D |
N/A 35.0 mm |
H |
N/A 28.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
