CAD (0)
▾
Metric Plastic Knurled Nuts
Nuts
- Glass-fiber body
- Thru-hole design
- Bushing available in brass or stainless steel
Item # |
Item Name |
Bushing Material |
Material |
Thread Size |
A |
B |
D |
H |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KN-205SS | N/A Knurled Nuts | Bushing Material N/A Stainless | Material N/A Plastic | Thread Size N/A M5 | A N/A 12 mm | B N/A 11.0 mm | D N/A 20.0 mm | H N/A 13.0 mm | $3.90 |
CAD
N/A
|
| KN-206SS | N/A Knurled Nuts | Bushing Material N/A Stainless | Material N/A Plastic | Thread Size N/A M6 | A N/A 15.0 mm | B N/A 14.0 mm | D N/A 25.0 mm | H N/A 19.0 mm | $4.30 |
CAD
N/A
|
| KN-208SS | N/A Knurled Nuts | Bushing Material N/A Stainless | Material N/A Plastic | Thread Size N/A M8 | A N/A 18.0 mm | B N/A 14.0 mm | D N/A 30.0 mm | H N/A 21.0 mm | $4.95 |
CAD
N/A
|
| KN-210SS | N/A Knurled Nuts | Bushing Material N/A Stainless | Material N/A Plastic | Thread Size N/A M10 | A N/A 21.0 mm | B N/A 17.0 mm | D N/A 35.0 mm | H N/A 28.0 mm | $5.75 |
CAD
N/A
|
| KN-205 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A M5 | A N/A 12 mm | B N/A 11.0 mm | D N/A 20.0 mm | H N/A 13.0 mm | $1.75 |
CAD
N/A
|
| KN-206 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A M6 | A N/A 15.0 mm | B N/A 14.0 mm | D N/A 25.0 mm | H N/A 19.0 mm | $1.90 |
CAD
N/A
|
| KN-208 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A M8 | A N/A 18.0 mm | B N/A 14.0 mm | D N/A 30.0 mm | H N/A 21.0 mm | $2.40 |
CAD
N/A
|
| KN-210 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A M10 | A N/A 21.0 mm | B N/A 17.0 mm | D N/A 35.0 mm | H N/A 28.0 mm | $2.55 |
CAD
N/A
|


