CAD (0)
▾
- Case-hardened carbon steel
- Black oxide finish
- Imperfect thread to prevent damage to machine table
Unit of Measure
Product Type |
N/A T-Slot Nuts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread Size |
N/A M10x1.5 |
Table Slot (B) |
N/A 12.0 mm |
C |
N/A 22.0 mm |
D |
N/A 12.7 mm |
E |
N/A 7.0 mm |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
