CAD (0)
▾
Metric T-Slot Nuts
Nuts
- Case-hardened carbon steel
- Black oxide finish
- Imperfect thread to prevent damage to machine table
Item # |
Item Name |
Thread Size |
Table Slot (B) |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| TN-110 | N/A T-Slot Nuts | Thread Size N/A M8x1.25 | Table Slot (B) N/A 10.0 mm | C N/A 16.0 mm | D N/A 12.7 mm | E N/A 6.0 mm | $7.75 |
CAD
N/A
|
| TN-112 | N/A T-Slot Nuts | Thread Size N/A M10x1.5 | Table Slot (B) N/A 12.0 mm | C N/A 22.0 mm | D N/A 12.7 mm | E N/A 7.0 mm | $8.25 |
CAD
N/A
|
| TN-114 | N/A T-Slot Nuts | Thread Size N/A M12x1.75 | Table Slot (B) N/A 14.0 mm | C N/A 22.0 mm | D N/A 16.0 mm | E N/A 8.0 mm | $9.00 |
CAD
N/A
|
| TN-116 | N/A T-Slot Nuts | Thread Size N/A M12x1.75 | Table Slot (B) N/A 16.0 mm | C N/A 25.4 mm | D N/A 16.0 mm | E N/A 9.0 mm | $9.65 |
CAD
N/A
|
| TN-118 | N/A T-Slot Nuts | Thread Size N/A M16x2 | Table Slot (B) N/A 18.0 mm | C N/A 31.7 mm | D N/A 19.0 mm | E N/A 11.0 mm | $11.05 |
CAD
N/A
|
| TN-120 | N/A T-Slot Nuts | Thread Size N/A M16x2 | Table Slot (B) N/A 20.0 mm | C N/A 31.7 mm | D N/A 25.4 mm | E N/A 12.0 mm | $13.50 |
CAD
N/A
|


