CAD (0)
▾
- Machined from Nylatron GS
- Precision machining assures threads are square with base
- High strength and rigidity
- Superior heat resistance
- Light weight
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Nylatron GS |
Thread Size |
N/A 1-8 |
B |
N/A 1 5/8 in |
C |
N/A 2 in |
D |
N/A 1-1/4 in |
E |
N/A 1/4 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
