CAD (0)
▾
Nylon Flange Nuts (Collar Nuts)
Nuts
- Machined from Nylatron GS
- Precision machining assures threads are square with base
- High strength and rigidity
- Superior heat resistance
- Light weight
Item # |
Item Name |
Material |
Thread Size |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| CN-0N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 1/4-20 | B N/A 1/2 in | C N/A 5/8 in | D N/A 5/16 in | E N/A 3/32 in | $5.60 |
CAD
N/A
|
| CN-00N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 5/16-18 | B N/A 9/16 in | C N/A 3/4 in | D N/A 3/8 in | E N/A 3/32 in | $6.50 |
CAD
N/A
|
| CN-10N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 3/8-16 | B N/A 11/16 in | C N/A 7/8 in | D N/A 1/2 in | E N/A 1/8 in | $7.00 |
CAD
N/A
|
| CN-15N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 7/16-14 | B N/A 3/4 in | C N/A 1 in | D N/A 9/16 in | E N/A 5/32 in | $8.35 |
CAD
N/A
|
| CN-20N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 1/2-13 | B N/A 7/8 in | C N/A 1 1/8 in | D N/A 11/16 in | E N/A 5/32 in | $9.75 |
CAD
N/A
|
| CN-30N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 5/8-11 | B N/A 1 1/16 in | C N/A 1 3/8 in | D N/A 13/16 in | E N/A 3/16 in | $11.35 |
CAD
N/A
|
| CN-40N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 3/4-10 | B N/A 1 1/4 in | C N/A 1 5/8 in | D N/A 1 in | E N/A 1/4 in | $16.20 |
CAD
N/A
|
| CN-50N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 7/8-9 | B N/A 1 7/16 in | C N/A 1 3/4 in | D N/A 1 1/8 in | E N/A 1/4 in | $16.75 |
CAD
N/A
|
| CN-60N | N/A Nylon Flange Nuts | Material N/A Nylatron GS | Thread Size N/A 1-8 | B N/A 1 5/8 in | C N/A 2 in | D N/A 1-1/4 in | E N/A 1/4 in | $22.25 |
CAD
N/A
|