CAD (0)
▾
- Carbon steel
- Case hardened, black oxide finish
- Unique design allows quick and convenient set-ups and tear down
Unit of Measure
Product Type |
N/A T-Slot Bolts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread Size |
N/A 5/8-11 |
Table Slot Size |
N/A 11/16 in |
A |
N/A 1 1/8 in |
B |
N/A 0.682 in |
C |
N/A 3/4 in |
D |
N/A 7/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
