CAD (0)
▾
Rotary T-Nuts
Nuts
- Carbon steel
- Case hardened, black oxide finish
- Unique design allows quick and convenient set-ups and tear down
Item # |
Item Name |
Material |
Thread Size |
A |
B |
C |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TN-210 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 3/8-16 | A N/A 7/8 in | B N/A 0.495 in | C N/A 1/2 in | D N/A 9/32 in | $13.10 |
CAD
N/A
|
| TN-211 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 1/2-13 | A N/A 7/8 in | B N/A 0.557 in | C N/A 5/8 in | D N/A 11/32 in | $13.65 |
CAD
N/A
|
| TN-212 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 1/2-13 | A N/A 1 in | B N/A 0.620 in | C N/A 5/8 in | D N/A 11/32 in | $14.00 |
CAD
N/A
|
| TN-213 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 1/2-13 | A N/A 1 1/8 in | B N/A 0.682 in | C N/A 3/4 in | D N/A 7/16 in | $15.45 |
CAD
N/A
|
| TN-214 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 5/8-11 | A N/A 1 1/8 in | B N/A 0.682 in | C N/A 3/4 in | D N/A 7/16 in | $16.60 |
CAD
N/A
|
| TN-215 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 5/8-11 | A N/A 1 1/4 in | B N/A 0.745 in | C N/A 3/4 in | D N/A 15/32 in | $17.90 |
CAD
N/A
|
| TN-216 | N/A Rotary T-Nuts | Material N/A Steel | Thread Size N/A 3/4-10 | A N/A 1 5/8 in | B N/A 0.995 in | C N/A 1 in | D N/A 5/8 in | $28.00 |
CAD
N/A
|


