CAD (0)
▾
- Machined from 303 stainless steel
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Stainless |
Thread (H) |
N/A 1/4-20 |
A |
N/A 13/16 in |
B |
N/A 1/4 in |
C |
N/A 7/16 in |
D |
N/A 1 in |
E |
N/A 17/64 in |
F |
N/A 1/4 in |
G |
N/A 1/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
