CAD (0)
▾
Stainless Steel Knurled Equalizing Nuts
Nuts
- Machined from 303 stainless steel
- Straight Knurl
Item # |
Item Name |
Material |
Thread (H) |
A |
B |
C |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3501 | N/A Equalizing Nut | Material N/A Stainless | Thread (H) N/A 4-40 | A N/A 5/8 in | B N/A 1/8 in | C N/A 9/32 in | D N/A 1/2 in | E N/A 1/8 in | F N/A 1/4 in | $5.20 |
CAD
N/A
|
| 3503 | N/A Equalizing Nut | Material N/A Stainless | Thread (H) N/A 8-32 | A N/A 5/8 in | B N/A 1/8 in | C N/A 5/16 in | D N/A 1/2 in | E N/A 15 (0.180) in | F N/A 1/4 in | $5.45 |
CAD
N/A
|
| 3750 | N/A Equalizing Nut | Material N/A Stainless | Thread (H) N/A 10-24 | A N/A 3/4 in | B N/A 3/16 in | C N/A 3/8 in | D N/A 3/4 in | E N/A 13/64 in | F N/A 1/4 in | $5.60 |
CAD
N/A
|
| 3751 | N/A Equalizing Nut | Material N/A Stainless | Thread (H) N/A 10-32 | A N/A 3/4 in | B N/A 3/16 in | C N/A 3/8 in | D N/A 3/4 in | E N/A 13/64 in | F N/A 1/4 in | $5.60 |
CAD
N/A
|
| 3800 | N/A Equalizing Nut | Material N/A Stainless | Thread (H) N/A 1/4-20 | A N/A 13/16 in | B N/A 1/4 in | C N/A 7/16 in | D N/A 1 in | E N/A 17/64 in | F N/A 1/4 in | $5.85 |
CAD
N/A
|


