CAD (0)
▾
- Case hardened, black oxide finish
- Commonly known as a coupling nut
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Steel |
Thread (A) |
N/A 5/16-18 |
B |
N/A 9/16 in |
C |
N/A 7/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
