CAD (0)
▾
Extension Nuts (Coupling Nut)
Nuts
- Case hardened steel with a black oxide finish
- Commonly known as a coupling nut used to attach two seperate pieces of threaded rod
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|
| EN-6 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1/2 in | C N/A 5/8 in | $3.80 |
CAD
N/A
|
| EN-7 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 9/16 in | C N/A 7/8 in | $3.80 |
CAD
N/A
|
| EN-0 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 11/16 in | C N/A 1 in | $3.90 |
CAD
N/A
|
| EN-9 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 7/16-14 | B N/A 3/4 in | C N/A 1 1/4 in | $5.00 |
CAD
N/A
|
| EN-1 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 7/8 in | C N/A 1 1/4 in | $4.90 |
CAD
N/A
|
| EN-2 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 1 1/16 in | C N/A 1 5/8 in | $6.40 |
CAD
N/A
|
| EN-3 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 3/4-10 | B N/A 1 1/4 in | C N/A 1 7/8 in | $8.85 |
CAD
N/A
|
| EN-4 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 7/8-9 | B N/A 1 7/16 in | C N/A 2 1/4 in | $17.10 |
CAD
N/A
|
| EN-5 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 1-8 | B N/A 1 5/8 in | C N/A 2 1/2 in | $18.50 |
CAD
N/A
|
| EN-11 | N/A Extension Nut | Material N/A Steel | Thread (A) N/A 1 1/4-7 | B N/A 1 7/8 in | C N/A 3 in | QUOTE |
CAD
N/A
|


