CAD (0)
▾
- Glass-fiber body
- Thru-hole design
- Bushing available in brass or stainless steel
Unit of Measure
Product Type |
N/A Knurled Nuts |
Design |
N/A Thru-Hole |
Bushing Material |
N/A Brass |
Material |
N/A Plastic |
Thread Size |
N/A 3/8-16 |
D |
N/A 1.38 in |
A |
N/A 0.83 in |
B |
N/A 0.67 in |
H |
N/A 1.10 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
