CAD (0)
▾
Standard Plastic Knurled Nuts
Nuts
- Glass-fiber body
- Thru-hole design
- Bushing available in brass or stainless steel
Item # |
Item Name |
Bushing Material |
Material |
Thread Size |
D |
A |
B |
H |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KN-224 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A 10-24 | D N/A 0.79 in | A N/A 0.47 in | B N/A 0.43 in | H N/A 0.51 in | $2.75 |
CAD
N/A
|
| KN-225 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A 1/4-20 | D N/A 0.98 in | A N/A 0.59 in | B N/A 0.55 in | H N/A 0.75 in | $3.00 |
CAD
N/A
|
| KN-231 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A 5/16-18 | D N/A 1.18 in | A N/A 0.71 in | B N/A 0.55 in | H N/A 0.83 in | $3.45 |
CAD
N/A
|
| KN-237 | N/A Knurled Nuts | Bushing Material N/A Brass | Material N/A Plastic | Thread Size N/A 3/8-16 | D N/A 1.38 in | A N/A 0.83 in | B N/A 0.67 in | H N/A 1.10 in | $3.60 |
CAD
N/A
|


