CAD (0)
▾
- Case hardened carbon steel
- Black oxide finish
- Two piece construction
- Hex portion of nut rotates 360°
Unit of Measure
Product Type |
N/A Nuts |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Thread (A) |
N/A 1/4-20 |
B |
N/A 5/16 in |
C |
N/A 13/32 in |
D |
N/A 3/8 in |
E |
N/A 3/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
