CAD (0)
▾
Swivel Nuts
Nuts
- Case hardened carbon steel
- Black oxide finish
- Two piece construction
- Hex portion of nut rotates 360°
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SN-1 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 10-24 | B N/A 1/4 in | C N/A 5/16 in | D N/A 5/16 in | E N/A 13/64 in | $5.70 |
CAD
N/A
|
| SN-2 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 5/16 in | C N/A 13/32 in | D N/A 3/8 in | E N/A 3/16 in | $6.15 |
CAD
N/A
|
| SN-3 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 3/8 in | C N/A 15/32 in | D N/A 7/16 in | E N/A 1/4 in | $6.85 |
CAD
N/A
|
| SN-4 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 7/16 in | C N/A 17/32 in | D N/A 1/2 in | E N/A 17/64 in | $7.15 |
CAD
N/A
|
| SN-5 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 7/16-14 | B N/A 1/2 in | C N/A 19/32 in | D N/A 9/16 in | E N/A 5/16 in | $8.25 |
CAD
N/A
|
| SN-6 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 5/8 in | C N/A 21/32 in | D N/A 11/16 in | E N/A 3/8 in | $8.95 |
CAD
N/A
|
| SN-7 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 3/4 in | C N/A 27/32 in | D N/A 7/8 in | E N/A 7/16 in | $10.25 |
CAD
N/A
|
| SN-8 | N/A Swivel Nut | Material N/A Steel | Thread (A) N/A 3/4-10 | B N/A 7/8 in | C N/A 1 in | D N/A 1 in | E N/A 1/2 in | $11.50 |
CAD
N/A
|


