CAD (0)
▾
- Made from 300 series stainless steel
- Extra thick for increased strength
Unit of Measure
Product Type |
N/A Washer |
Material |
N/A Stainless |
Bolt Size |
N/A 1/2 |
A |
N/A 17/32 in |
B |
N/A 1 1/16 in |
C |
N/A 0.1800 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
