CAD (0)
▾
Heavy Duty Stainless Steel Washers
Washers
- Made from 300 series stainless steel
- Extra thick for increased strength
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| TW-0SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 1/4 | A N/A 9/32 in | B N/A 5/8 in | C N/A 0.0900 in | $0.75 |
CAD
N/A
|
| TW-1SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 5/16 | A N/A 11/32 in | B N/A 11/16 in | C N/A 0.0900 in | $0.84 |
CAD
N/A
|
| TW-2SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 3/8 | A N/A 13/32 in | B N/A 13/16 in | C N/A 0.1250 in | $1.08 |
CAD
N/A
|
| TW-3SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 7/16 | A N/A 15/32 in | B N/A 59/64 in | C N/A 0.1250 in | $1.42 |
CAD
N/A
|
| TW-4SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 1/2 | A N/A 17/32 in | B N/A 1 1/16 in | C N/A 0.1800 in | $1.89 |
CAD
N/A
|
| TW-5SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 9/16 | A N/A 19/32 in | B N/A 1 3/16 in | C N/A 0.1800 in | $2.02 |
CAD
N/A
|
| TW-6SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 5/8 | A N/A 21/32 in | B N/A 1 5/16 in | C N/A 0.1870 in | $2.67 |
CAD
N/A
|
| TW-7SS | N/A Washer | Material N/A Stainless | Bolt Size N/A 3/4 | A N/A 13/16 in | B N/A 1 1/2 in | C N/A 0.1870 in | $3.30 |
CAD
N/A
|


