CAD (0)
▾
- Case hardened steel with black oxide finish
- Large OD offers expanded bearing surface
Unit of Measure
Product Type |
N/A Washer |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Bolt Size |
N/A 10 |
A |
N/A 13/64 in |
B |
N/A 1 in |
C |
N/A 1/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
