CAD (0)
▾
Large OD Flat Washers, Fender Washers
Washers
- Case hardened steel with black oxide finish
- Large OD offers expanded bearing surface
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| DW-1 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 6 | A N/A 5/32 in | B N/A 9/16 in | C N/A 1/8 in | $0.63 |
CAD
N/A
|
| DW-2 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 8 | A N/A 3/16 in | B N/A 3/4 in | C N/A 1/8 in | $0.71 |
CAD
N/A
|
| DW-3 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 10 | A N/A 13/64 in | B N/A 1 in | C N/A 1/8 in | $0.76 |
CAD
N/A
|
| DW-4 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 1/4 | A N/A 9/32 in | B N/A 1 in | C N/A 1/8 in | $0.83 |
CAD
N/A
|
| DW-5 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 1/4 | A N/A 9/32 in | B N/A 1 1/2 in | C N/A 1/8 in | $1.53 |
CAD
N/A
|
| DW-6 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 5/16 | A N/A 11/32 in | B N/A 1 1/4 in | C N/A 1/8 in | $1.65 |
CAD
N/A
|
| DW-7 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 3/8 | A N/A 13/32 in | B N/A 1 5/8 in | C N/A 1/8 in | $1.80 |
CAD
N/A
|
| DW-8 | N/A Fender Washer | Material N/A Steel | Bolt Size N/A 1/2 | A N/A 17/32 in | B N/A 2 in | C N/A 1/8 in | $2.00 |
CAD
N/A
|