CAD (0)
▾
- Made from 303 stainless steel
- Knurled edge
Unit of Measure
Product Type |
N/A Washer |
Material |
N/A Stainless |
A |
N/A 1 in |
B |
N/A 1/4 in |
C |
N/A 21/64 in |
Chamfer Angle |
N/A 45 º |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
