CAD (0)
▾
Stainless Steel Knurled “C” Washers
Washers
- Made from 303 stainless steel
- Knurled edge
Item # |
Item Name |
Material |
A |
B |
C |
Chamfer Angle |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 7625 | N/A C Washer | Material N/A Stainless | A N/A 5/8 in | B N/A 3/16 in | C N/A 11/64 in | Chamfer Angle N/A 45 º | $5.20 |
CAD
N/A
|
| 7626 | N/A C Washer | Material N/A Stainless | A N/A 3/4 in | B N/A 3/16 in | C N/A 13/64 in | Chamfer Angle N/A 45 º | $5.40 |
CAD
N/A
|
| 7627 | N/A C Washer | Material N/A Stainless | A N/A 7/8 in | B N/A 3/16 in | C N/A 17/64 in | Chamfer Angle N/A 45 º | $6.05 |
CAD
N/A
|
| 7628 | N/A C Washer | Material N/A Stainless | A N/A 1 in | B N/A 1/4 in | C N/A 21/64 in | Chamfer Angle N/A 45 º | $6.75 |
CAD
N/A
|
| 7629 | N/A C Washer | Material N/A Stainless | A N/A 1 1/4 in | B N/A 5/16 in | C N/A 25/64 in | Chamfer Angle N/A 45 º | $7.70 |
CAD
N/A
|


