CAD (0)
▾
- Available with a flat surface or equalizing hole
- Made from 300 series stainless steel
Unit of Measure
Product Type |
N/A C Washer |
Type |
N/A Equalizing |
Material |
N/A Stainless |
B |
N/A 0.250 in |
Tolerance for B |
N/A -0.0000 in+0.0005 in |
C |
N/A 25/64 in |
D |
N/A 7/8 in |
Radius (E) |
N/A 1/4 in |
Radius (F) |
N/A 5/8 in |
G |
N/A 0.2495 in |
Tolerance for G |
N/A -0.0015 in+0.0000 in |
Screw H Part # |
N/A 9268 |
J |
N/A 1/8 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
