CAD (0)
▾
Stainless Steel Swing “C” Washers
Washers
- Available with a flat surface or equalizing hole
- Made from 300 series stainless steel
Item # |
Item Name |
Material |
A |
B |
C |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 7750 | N/A C Washer | Material N/A Stainless | A N/A 1 1/8 in | B N/A 0.1875 in | C N/A 13/64 in | D N/A 9/16 in | $10.90 |
CAD
N/A
|
| 7751 | N/A C Washer | Material N/A Stainless | A N/A 1 1/4 in | B N/A 0.1875 in | C N/A 17/64 in | D N/A 5/8 in | $10.90 |
CAD
N/A
|
| 7752 | N/A C Washer | Material N/A Stainless | A N/A 1 1/2 in | B N/A 0.250 in | C N/A 21/64 in | D N/A 3/4 in | $14.40 |
CAD
N/A
|
| 7753 | N/A C Washer | Material N/A Stainless | A N/A 1 3/4 in | B N/A 0.250 in | C N/A 25/64 in | D N/A 7/8 in | $14.40 |
CAD
N/A
|
| 7754 | N/A C Washer | Material N/A Stainless | A N/A | B N/A 0.1875 in | C N/A 13/64 in | D N/A 9/16 in | $11.75 |
CAD
N/A
|
| 7755 | N/A C Washer | Material N/A Stainless | A N/A | B N/A 0.1875 in | C N/A 17/64 in | D N/A 5/8 in | $11.75 |
CAD
N/A
|
| 7756 | N/A C Washer | Material N/A Stainless | A N/A | B N/A 0.250 in | C N/A 21/64 in | D N/A 3/4 in | $15.65 |
CAD
N/A
|
| 7757 | N/A C Washer | Material N/A Stainless | A N/A | B N/A 0.250 in | C N/A 25/64 in | D N/A 7/8 in | $15.65 |
CAD
N/A
|


