CAD (0)
▾
- Case hardened steel with black oxide finish
- Extra thick for increased strength
Unit of Measure
Product Type |
N/A Washer |
Material |
N/A Steel |
Finish |
N/A Black oxide |
Bolt Size |
N/A 5/16 |
A |
N/A 11/32 in |
B |
N/A 3/4 in |
C |
N/A 3/16 in |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
