CAD (0)
▾
Heavy Duty Flat Washers
Washers
- Case hardened steel with black oxide finish
- Extra thick for increased strength
Item # |
Item Name |
Material |
Bolt Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| HDW-1 | N/A Washer | Material N/A Steel | Bolt Size N/A 1/4 | A N/A 9/32 in | B N/A 5/8 in | C N/A 3/16 in | $1.65 |
CAD
N/A
|
| HDW-2 | N/A Washer | Material N/A Steel | Bolt Size N/A 5/16 | A N/A 11/32 in | B N/A 3/4 in | C N/A 3/16 in | $1.78 |
CAD
N/A
|
| HDW-3 | N/A Washer | Material N/A Steel | Bolt Size N/A 3/8 | A N/A 13/32 in | B N/A 7/8 in | C N/A 3/16 in | $1.84 |
CAD
N/A
|
| HDW-4 | N/A Washer | Material N/A Steel | Bolt Size N/A 1/2 | A N/A 17/32 in | B N/A 1 1/8 in | C N/A 3/16 in | $2.20 |
CAD
N/A
|
| HDW-5 | N/A Washer | Material N/A Steel | Bolt Size N/A 5/8 | A N/A 21/32 in | B N/A 1 3/8 in | C N/A 3/16 in | $2.35 |
CAD
N/A
|
| HDW-6 | N/A Washer | Material N/A Steel | Bolt Size N/A 3/4 | A N/A 25/32 in | B N/A 1 5/8 in | C N/A 1/4 in | $2.98 |
CAD
N/A
|
| HDW-7 | N/A Washer | Material N/A Steel | Bolt Size N/A 7/8 | A N/A 29/32 in | B N/A 1 3/4 in | C N/A 1/4 in | $3.80 |
CAD
N/A
|
| HDW-8 | N/A Washer | Material N/A Steel | Bolt Size N/A 1 | A N/A 1 1/32 in | B N/A 2 in | C N/A 9/32 in | $5.05 |
CAD
N/A
|


