CAD (0)
▾
- Heat treated steel, black oxide finish
- Pad swivels 8° in any direction for clamping on uneven surfaces
- Hex socket for clamping in confined area
Unit of Measure
Product Type |
N/A Toggle Pads |
Finish |
N/A Black oxide |
Material |
N/A Steel |
Swivel Angle |
N/A 8 ° |
Thread (A) |
N/A 3/8-16 |
B |
N/A 2 in. |
C |
N/A 9/32 in. |
D |
N/A 0.293 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
