Menu
CAD (0)
  • Cart is empty
  • Heat treated steel, black oxide finish
  • Pad swivels 8° in any direction for clamping on uneven surfaces
  • Hex socket for clamping in confined area
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Thread (A)

B

C

D

List Price

N/A Toggle Screws N/A Steel N/A 1/4-20 N/A 3/4 in. N/A 3/16 in. N/A 0.185 in. $7.25
N/A Toggle Screws N/A Steel N/A 1/4-20 N/A 1 in. N/A 3/16 in. N/A 0.185 in. $7.30
N/A Toggle Screws N/A Steel N/A 5/16-18 N/A 1 1/2 in. N/A 15/64 in. N/A 0.240 in. $8.80
N/A Toggle Screws N/A Steel N/A 3/8-16 N/A 3/4 in. N/A 9/32 in. N/A 0.293 in. $7.65
N/A Toggle Screws N/A Steel N/A 3/8-16 N/A 1 1/2 in. N/A 9/32 in. N/A 0.293 in. $8.80
N/A Toggle Screws N/A Steel N/A 3/8-16 N/A 2 in. N/A 9/32 in. N/A 0.293 in. $9.60
N/A Toggle Screws N/A Steel N/A 1/2-13 N/A 2 in. N/A 3/8 in. N/A 0.400 in. $13.25
N/A Toggle Screws N/A Steel N/A 1/2-13 N/A 2 1/2 in. N/A 3/8 in. N/A 0.400 in. $14.15
N/A Toggle Screws N/A Steel N/A 5/8-11 N/A 2 in. N/A 7/16 in. N/A 0.506 in. $16.40
N/A Toggle Screws N/A Steel N/A 5/8-11 N/A 3 in. N/A 7/16 in. N/A 0.506 in. $17.35
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top