CAD (0)
▾
- Made from 300 series stainless steel
Unit of Measure
Product Type |
N/A Clamp Assemblies |
Material |
N/A 300 Stainless Steel |
D |
N/A 10-32 |
A |
N/A 1 1/2 in. |
B |
N/A 0.190 in. |
C |
N/A 1 1/4 in. |
E |
N/A 1/16 in. |
By clicking Submit, you consent to the personal information you provide being accessible by Morton personnel, as described in our Privacy Policy.
