CAD (0)
▾
Stainless Steel Adjustable Clamp Rests
Workholding Components
- Made from 300 series stainless steel
Item # |
Item Name |
D |
A |
B |
C |
E |
List Price |
|---|---|---|---|---|---|---|---|
| 6204 | N/A Clamp Rests | D N/A 10-32 | A N/A 3/4 in. | B N/A 0.190 in. | C N/A 1/2 in. | E N/A 1/16 in. | $3.50 |
| 6205 | N/A Clamp Rests | D N/A 10-32 | A N/A 1.0000 in. | B N/A 0.190 in. | C N/A 3/4 in. | E N/A 1/16 in. | $3.50 |
| 6206 | N/A Clamp Rests | D N/A 10-32 | A N/A 1 1/4 in. | B N/A 0.190 in. | C N/A 1 in. | E N/A 1/16 in. | $3.60 |
| 6207 | N/A Clamp Rests | D N/A 10-32 | A N/A 1 1/2 in. | B N/A 0.190 in. | C N/A 1 1/4 in. | E N/A 1/16 in. | $3.70 |
| 6256 | N/A Clamp Rests | D N/A 1/4-20 | A N/A 1.0000 in. | B N/A 1/4 in. | C N/A 11/16 in. | E N/A 5/64 in. | $4.25 |
| 6257 | N/A Clamp Rests | D N/A 1/4-20 | A N/A 1 1/4 in. | B N/A 1/4 in. | C N/A 15/16 in. | E N/A 5/64 in. | $4.30 |
| 6258 | N/A Clamp Rests | D N/A 1/4-20 | A N/A 1 1/2 in. | B N/A 1/4 in. | C N/A 1 3/16 in. | E N/A 5/64 in. | $4.55 |
| 6259 | N/A Clamp Rests | D N/A 1/4-20 | A N/A 1 3/4 in. | B N/A 1/4 in. | C N/A 1 7/16 in. | E N/A 5/64 in. | $5.05 |
| 6318 | N/A Clamp Rests | D N/A 5/16-18 | A N/A 1 1/8 in. | B N/A 5/16 in. | C N/A 7/8 in. | E N/A 3/32 in. | $5.25 |
| 6319 | N/A Clamp Rests | D N/A 5/16-18 | A N/A 1 3/8 in. | B N/A 5/16 in. | C N/A 1 1/8 in. | E N/A 3/32 in. | $5.30 |
| 6320 | N/A Clamp Rests | D N/A 5/16-18 | A N/A 1 5/8 in. | B N/A 5/16 in. | C N/A 1 3/8 in. | E N/A 3/32 in. | $5.30 |
| 6321 | N/A Clamp Rests | D N/A 5/16-18 | A N/A 1 7/8 in. | B N/A 5/16 in. | C N/A 1 5/8 in. | E N/A 3/32 in. | $5.45 |
| 6381 | N/A Clamp Rests | D N/A 3/8-16 | A N/A 1 1/8 in. | B N/A 3/8 in. | C N/A 7/8 in. | E N/A 1/8 in. | $5.15 |
| 6382 | N/A Clamp Rests | D N/A 3/8-16 | A N/A 1 5/8 in. | B N/A 3/8 in. | C N/A 1 3/8 in. | E N/A 1/8 in. | $5.40 |
| 6383 | N/A Clamp Rests | D N/A 3/8-16 | A N/A 2 1/8 in. | B N/A 3/8 in. | C N/A 1 7/8 in. | E N/A 1/8 in. | $5.65 |
| 6384 | N/A Clamp Rests | D N/A 3/8-16 | A N/A 2 5/8 in. | B N/A 3/8 in. | C N/A 2 3/8 in. | E N/A 1/8 in. | $5.75 |
| 6385 | N/A Clamp Rests | D N/A 3/8-16 | A N/A 3 1/8 in. | B N/A 3/8 in. | C N/A 2 7/8 in. | E N/A 1/8 in. | $6.25 |