CAD (0)
▾
Stainless Steel Adjustable Handles
Inch Sizes, Adjustable Handles
- All internal parts made from stainless steel
- Plastic Handle
- Internal thread
- Metric sizes available upon request
Item # |
Item Name |
Thread (X) |
B |
C |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| AH-101SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 10-24 | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | F N/A 0.39 in | QUOTE |
CAD
N/A
|
| AH-102SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 10-32 | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | F N/A 0.39 in | QUOTE |
CAD
N/A
|
| AH-103SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 1/4-20 | B N/A 0.55 in | C N/A 0.95 in | D N/A 1.65 in | E N/A 1.30 in | F N/A 0.39 in | QUOTE |
CAD
N/A
|
| AH-104SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 1/4-20 | B N/A 0.71 in | C N/A 1.22 in | D N/A 2.56 in | E N/A 1.77 in | F N/A 0.53 in | QUOTE |
CAD
N/A
|
| AH-105SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 5/16-18 | B N/A 0.71 in | C N/A 1.22 in | D N/A 2.56 in | E N/A 1.77 in | F N/A 0.53 in | QUOTE |
CAD
N/A
|
| AH-106SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 5/16-18 | B N/A 0.86 in | C N/A 1.41 in | D N/A 3.07 in | E N/A 2.12 in | F N/A 0.63 in | QUOTE |
CAD
N/A
|
| AH-107SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 3/8-16 | B N/A 0.86 in | C N/A 1.41 in | D N/A 3.07 in | E N/A 2.12 in | F N/A 0.63 in | QUOTE |
CAD
N/A
|
| AH-108SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 3/8-16 | B N/A 0.98 in | C N/A 1.69 in | D N/A 3.62 in | E N/A 2.52 in | F N/A 0.75 in | QUOTE |
CAD
N/A
|
| AH-109SS | N/A Stainless Steel Adjustable Handle | Thread (X) N/A 1/2-13 | B N/A 0.98 in | C N/A 1.69 in | D N/A 3.62 in | E N/A 2.52 in | F N/A 0.75 in | QUOTE |
CAD
N/A
|


