CAD (0)
▾
Safety Design Adjustable Handles
Inch Sizes, Adjustable Handles
Morton Safety Adjustable Handles are used on applications where mistaken releasing or repositioning of the handle could lead to an accident. The handle in its rest position is not connected to the internal spindle and it can spin freely. The adjustable handle engages only after pushing the handle down and turning.
- Handle made from glass-fiber reinforced polyamide.
- Bushing made from zinc-plated steel.
- Resistant to oils, solvents, and other chemicals.
- Internal Thread
Item # |
Item Name |
Thread (X) |
F |
A |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SH-801 | N/A Safety Design Adjustable Handle | Thread (X) N/A 10-24 | F N/A 0.4125 in | A N/A 0.35 in | C N/A 1.04 in | D N/A 1.65 in | E N/A 1.38 in | $6.05 |
CAD
N/A
|
| SH-802 | N/A Safety Design Adjustable Handle | Thread (X) N/A 10-32 | F N/A 0.4125 in | A N/A 0.35 in | C N/A 1.04 in | D N/A 1.65 in | E N/A 1.38 in | $6.05 |
CAD
N/A
|
| SH-803 | N/A Safety Design Adjustable Handle | Thread (X) N/A 1/4-20 | F N/A 0.4125 in | A N/A 0.35 in | C N/A 1.04 in | D N/A 1.65 in | E N/A 1.38 in | $6.05 |
CAD
N/A
|
| SH-804 | N/A Safety Design Adjustable Handle | Thread (X) N/A 1/4-20 | F N/A 0.64 in | A N/A 0.47 in | C N/A 1.42 in | D N/A 2.56 in | E N/A 1.97 in | $6.35 |
CAD
N/A
|
| SH-805 | N/A Safety Design Adjustable Handle | Thread (X) N/A 5/16-18 | F N/A 0.64 in | A N/A 0.47 in | C N/A 1.42 in | D N/A 2.56 in | E N/A 1.97 in | $6.40 |
CAD
N/A
|
| SH-807 | N/A Safety Design Adjustable Handle | Thread (X) N/A 3/8-16 | F N/A 0.7875 in | A N/A 0.67 in | C N/A 1.81 in | D N/A 3.15 in | E N/A 2.48 in | $7.45 |
CAD
N/A
|
| SH-808 | N/A Safety Design Adjustable Handle | Thread (X) N/A 1/2-13 | F N/A 0.7875 in | A N/A 0.67 in | C N/A 1.81 in | D N/A 3.15 in | E N/A 2.48 in | $7.70 |
CAD
N/A
|


