Menu
CAD (0)
  • Cart is empty
  • Zinc die-cast handle
  • Available in black and orange handles
  • All stainless steel components
  • External stainless steel stud
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 

Item #

Handle Color

Thread

Thread Depth

D

E

F

List Price

CAD

N/A Black N/A M5 X .8 N/A 16 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.30 N/A CAD Icon (for items table)
N/A Orange N/A M5 X .8 N/A 16 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.30 N/A CAD Icon (for items table)
N/A Black N/A M5 X .8 N/A 20 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.30 N/A CAD Icon (for items table)
N/A Orange N/A M5 X .8 N/A 20 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.30 N/A CAD Icon (for items table)
N/A Black N/A M5 X .8 N/A 40 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.50 N/A CAD Icon (for items table)
N/A Orange N/A M5 X .8 N/A 40 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.50 N/A CAD Icon (for items table)
N/A Black N/A M6 x 1.0 N/A 20 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.30 N/A CAD Icon (for items table)
N/A Orange N/A M6 x 1.0 N/A 20 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.30 N/A CAD Icon (for items table)
N/A Black N/A M6 x 1.0 N/A 25 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.50 N/A CAD Icon (for items table)
N/A Orange N/A M6 x 1.0 N/A 25 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $13.50 N/A CAD Icon (for items table)
N/A Black N/A M6 x 1.0 N/A 32 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $14.75 N/A CAD Icon (for items table)
N/A Orange N/A M6 x 1.0 N/A 32 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $14.75 N/A CAD Icon (for items table)
N/A Black N/A M6 x 1.0 N/A 40 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.20 N/A CAD Icon (for items table)
N/A Orange N/A M6 x 1.0 N/A 40 mm N/A 50 mm N/A 26.6 mm N/A 10 mm $15.20 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 20 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.25 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 20 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.25 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 25 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.45 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 25 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.45 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 32 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.65 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 32 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.65 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 40 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $17.65 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 40 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $17.65 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 50 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $17.90 N/A CAD Icon (for items table)
N/A Orange N/A M8 x 1.25 N/A 50 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $17.90 N/A CAD Icon (for items table)
N/A Black N/A M8 x 1.25 N/A 63 mm N/A 65 mm N/A 33.4 mm N/A 13.5 mm $18.85 N/A CAD Icon (for items table)
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top