CAD (0)
▾
Adjustable T-Handles, Plastic Handle
Plastic T-Handle
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All steel parts ensure stability and durability
- Internal thread with black oxide finish
Item # |
Handle Color |
Thread |
Thread Depth |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| THP-101 | Handle Color N/A Black | Thread N/A #10-24 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $4.95 |
CAD
N/A
|
| THP-101-OR | Handle Color N/A Orange | Thread N/A #10-24 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $4.95 |
CAD
N/A
|
| THP-102 | Handle Color N/A Black | Thread N/A #10-32 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $4.95 |
CAD
N/A
|
| THP-102-OR | Handle Color N/A Orange | Thread N/A #10-32 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $4.95 |
CAD
N/A
|
| THP-103 | Handle Color N/A Black | Thread N/A 1/4-20 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $4.95 |
CAD
N/A
|
| THP-103-OR | Handle Color N/A Orange | Thread N/A 1/4-20 | Thread Depth N/A 0.32 in | D N/A 1.98 in | E N/A 1.05 in | F N/A 0.39 in | $4.95 |
CAD
N/A
|
| THP-104 | Handle Color N/A Black | Thread N/A 1/4-20 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $5.95 |
CAD
N/A
|
| THP-104-OR | Handle Color N/A Orange | Thread N/A 1/4-20 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $5.95 |
CAD
N/A
|
| THP-105 | Handle Color N/A Black | Thread N/A 5/16-18 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $5.95 |
CAD
N/A
|
| THP-105-OR | Handle Color N/A Orange | Thread N/A 5/16-18 | Thread Depth N/A 0.40 in | D N/A 2.56 in | E N/A 1.31 in | F N/A 0.53 in | $5.95 |
CAD
N/A
|
| THP-106 | Handle Color N/A Black | Thread N/A 5/16-18 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $7.35 |
CAD
N/A
|
| THP-106-OR | Handle Color N/A Orange | Thread N/A 5/16-18 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $7.35 |
CAD
N/A
|
| THP-107 | Handle Color N/A Black | Thread N/A 3/8-16 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $7.35 |
CAD
N/A
|
| THP-107-OR | Handle Color N/A Orange | Thread N/A 3/8-16 | Thread Depth N/A 0.55 in | D N/A 3.07 in | E N/A 1.55 in | F N/A 0.63 in | $7.35 |
CAD
N/A
|
| THP-108 | Handle Color N/A Black | Thread N/A 3/8-16 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $9.15 |
CAD
N/A
|
| THP-108-OR | Handle Color N/A Orange | Thread N/A 3/8-16 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $9.15 |
CAD
N/A
|
| THP-109 | Handle Color N/A Black | Thread N/A 1/2-13 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $9.15 |
CAD
N/A
|
| THP-109-OR | Handle Color N/A Orange | Thread N/A 1/2-13 | Thread Depth N/A 0.67 in | D N/A 3.62 in | E N/A 1.82 in | F N/A 0.75 in | $9.15 |
CAD
N/A
|


