CAD (0)
▾
Metric Adjustable T-Handles, Stainless Steel Components, Plastic Handle With Stud
Plastic T-Handle
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All stainless steel components
- External stainless steel stud
1 2
Item # |
Handle Color |
Thread |
Thread Length |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| THP-414SS-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Length N/A 63 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $17.45 |
CAD
N/A
|
| THP-4195SS | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 25 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $17.10 |
CAD
N/A
|
| THP-4195SS-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 25 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $17.10 |
CAD
N/A
|
| THP-420SS | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 32 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $17.35 |
CAD
N/A
|
| THP-420SS-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 32 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $17.35 |
CAD
N/A
|
| THP-421SS | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 40 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $17.65 |
CAD
N/A
|
| THP-421SS-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 40 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $17.65 |
CAD
N/A
|
| THP-422SS | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 50 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $18.05 |
CAD
N/A
|
| THP-422SS-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 50 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $18.05 |
CAD
N/A
|
| THP-4236SS | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $25.95 |
CAD
N/A
|
| THP-4236SS-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $25.95 |
CAD
N/A
|
| THP-424SS | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $22.30 |
CAD
N/A
|
| THP-424SS-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 32 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $22.30 |
CAD
N/A
|
| THP-425SS | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $22.70 |
CAD
N/A
|
| THP-425SS-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 40 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $22.70 |
CAD
N/A
|
| THP-426SS | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $23.40 |
CAD
N/A
|
| THP-426SS-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 50 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $23.40 |
CAD
N/A
|
| THP-427SS | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $25.95 |
CAD
N/A
|
| THP-427SS-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Length N/A 63 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $25.95 |
CAD
N/A
|
1 2