CAD (0)
▾
Metric Adjustable T-Handles, Plastic Handle
Plastic T-Handle
- Glass fiber reinforced nylon (PA6) with metal insert
- Available in black and orange handles
- All steel parts ensure stability and durability
- Internal thread with black oxide finish
Item # |
Handle Color |
Thread |
Thread Depth |
D |
E |
F |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| THP-201 | Handle Color N/A Black | Thread N/A M4 X .7 | Thread Depth N/A 8 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $4.95 |
CAD
N/A
|
| THP-201-OR | Handle Color N/A Orange | Thread N/A M4 X .7 | Thread Depth N/A 8 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $4.95 |
CAD
N/A
|
| THP-202 | Handle Color N/A Black | Thread N/A M5 X .8 | Thread Depth N/A 8 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $4.95 |
CAD
N/A
|
| THP-202-OR | Handle Color N/A Orange | Thread N/A M5 X .8 | Thread Depth N/A 8 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $4.95 |
CAD
N/A
|
| THP-203 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Depth N/A 8 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $4.95 |
CAD
N/A
|
| THP-203-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Depth N/A 8 mm | D N/A 50 mm | E N/A 26.6 mm | F N/A 10 mm | $4.95 |
CAD
N/A
|
| THP-204 | Handle Color N/A Black | Thread N/A M6 x 1.0 | Thread Depth N/A 10 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $5.95 |
CAD
N/A
|
| THP-204-OR | Handle Color N/A Orange | Thread N/A M6 x 1.0 | Thread Depth N/A 10 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $5.95 |
CAD
N/A
|
| THP-205 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Depth N/A 10 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $5.95 |
CAD
N/A
|
| THP-205-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Depth N/A 10 mm | D N/A 65 mm | E N/A 33.4 mm | F N/A 13.5 mm | $5.95 |
CAD
N/A
|
| THP-206 | Handle Color N/A Black | Thread N/A M8 x 1.25 | Thread Depth N/A 14 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $7.35 |
CAD
N/A
|
| THP-206-OR | Handle Color N/A Orange | Thread N/A M8 x 1.25 | Thread Depth N/A 14 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $7.35 |
CAD
N/A
|
| THP-207 | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Depth N/A 14 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $7.35 |
CAD
N/A
|
| THP-207-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Depth N/A 14 mm | D N/A 78 mm | E N/A 39.4 mm | F N/A 16 mm | $7.35 |
CAD
N/A
|
| THP-208 | Handle Color N/A Black | Thread N/A M10 x 1.50 | Thread Depth N/A 17 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $9.15 |
CAD
N/A
|
| THP-208-OR | Handle Color N/A Orange | Thread N/A M10 x 1.50 | Thread Depth N/A 17 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $9.15 |
CAD
N/A
|
| THP-209 | Handle Color N/A Black | Thread N/A M12 X 1.75 | Thread Depth N/A 17 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $9.15 |
CAD
N/A
|
| THP-209-OR | Handle Color N/A Orange | Thread N/A M12 X 1.75 | Thread Depth N/A 17 mm | D N/A 92 mm | E N/A 46.2 mm | F N/A 19 mm | $9.15 |
CAD
N/A
|