Menu
CAD (0)
  • Cart is empty
  • Stainless steel handle (304)
  • All stainless steel components
  • Internal stainless steel thread (303)
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Thread

Thread Depth

B

C

D

E

F

List Price

CAD

N/A #10-24 N/A 0.32 in N/A 0.54 in N/A 0.87 in N/A 1.98 in N/A 1.05 in N/A 0.39 in $13.90 N/A CAD Icon (for items table)
N/A #10-32 N/A 0.32 in N/A 0.54 in N/A 0.87 in N/A 1.98 in N/A 1.05 in N/A 0.39 in $13.90 N/A CAD Icon (for items table)
N/A 1/4-20 N/A 0.32 in N/A 0.54 in N/A 0.87 in N/A 1.98 in N/A 1.05 in N/A 0.39 in $14.20 N/A CAD Icon (for items table)
N/A 1/4-20 N/A 0.40 in N/A 0.7 in N/A 1.10 in N/A 2.56 in N/A 1.31 in N/A 0.53 in $16.90 N/A CAD Icon (for items table)
N/A 5/16-18 N/A 0.40 in N/A 0.7 in N/A 1.10 in N/A 2.56 in N/A 1.31 in N/A 0.53 in $16.90 N/A CAD Icon (for items table)
N/A 5/16-18 N/A 0.55 in N/A 0.84 in N/A 1.30 in N/A 3.07 in N/A 1.55 in N/A 0.63 in $27.85 N/A CAD Icon (for items table)
N/A 3/8-16 N/A 0.55 in N/A 0.84 in N/A 1.30 in N/A 3.07 in N/A 1.55 in N/A 0.63 in $27.85 N/A CAD Icon (for items table)
N/A 3/8-16 N/A 0.67 in N/A 0.96 in N/A 1.52 in N/A 3.62 in N/A 1.82 in N/A 0.75 in $32.50 N/A CAD Icon (for items table)
N/A 1/2-13 N/A 0.67 in N/A 0.96 in N/A 1.52 in N/A 3.62 in N/A 1.82 in N/A 0.75 in $32.50 N/A CAD Icon (for items table)
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top