CAD (0)
▾
Metric Gear Lever Handles
Handles
- Available in steel shaft with black oxide finish or stainless steel shaft
- Black plastic ball
- Inch and metric sizes available
- Gear lever shaft available without the plastic ball upon request
Item # |
Item Name |
Crank Body Material |
Thread Size |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|
| GL-63 | N/A Gear Handles | Crank Body Material N/A Steel | Thread Size N/A M6 | A N/A 19 mm | B N/A 6.5 mm | C N/A 76 mm | D N/A 9.5 mm | QUOTE |
| GL-63SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A M6 | A N/A 19 mm | B N/A 6.5 mm | C N/A 76 mm | D N/A 9.5 mm | $9.70 |
| GL-83 | N/A Gear Handles | Crank Body Material N/A Steel | Thread Size N/A M8 | A N/A 25.5 mm | B N/A 9.5 mm | C N/A 152 mm | D N/A 12.5 mm | QUOTE |
| GL-83SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A M8 | A N/A 25.5 mm | B N/A 9.5 mm | C N/A 152 mm | D N/A 12.5 mm | $12.35 |
| GL-103 | N/A Gear Handles | Crank Body Material N/A Steel | Thread Size N/A M10 | A N/A 35 mm | B N/A 12.5 mm | C N/A 203 mm | D N/A 12.5 mm | QUOTE |
| GL-103SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A M10 | A N/A 35 mm | B N/A 12.5 mm | C N/A 203 mm | D N/A 12.5 mm | $15.45 |
| GL-123 | N/A Gear Handles | Crank Body Material N/A Steel | Thread Size N/A M12 | A N/A 47.5 mm | B N/A 16 mm | C N/A 254 mm | D N/A 16 mm | QUOTE |
| GL-123SS | N/A Gear Handles | Crank Body Material N/A Stainless Steel | Thread Size N/A M12 | A N/A 47.5 mm | B N/A 16 mm | C N/A 254 mm | D N/A 16 mm | $23.20 |