Menu
CAD (0)
  • Cart is empty
  • Available in 3 styles....
    Single side offset, Double side offset, Double side straight
  • Low carbon steel, black oxide finish
  • Solid steel hub on select sizes allows for custom machining
  • Black plastic balls
  • Double straight design can be adjusted for additional leverage by loosening the set screw and sliding the handle to one side.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Style

Thread (T)

A

B

C

D

E

F

G

J

List Price

CAD

N/A Clamping Handles N/A Double Straight N/A Blank N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $15.25 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 5/16-18 N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $15.60 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 3/8-16 N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $15.60 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A Blank N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A 3/4 in $17.85 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 3/8-16 N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A 3/4 in $18.10 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 1/2-13 N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A 3/4 in $18.10 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 5/8-11 N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A 3/4 in $18.10 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A Blank N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A $23.40 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 1/2-13 N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A 3/4 in $25.75 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 5/8-11 N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A 1 in $25.75 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Straight N/A 3/4-10 N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A 1 in $25.75 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A Blank N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A $19.35 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 1/4-20 N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $20.50 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 5/16-18 N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $15.85 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 3/8-16 N/A 4 in N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $20.50 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A Blank N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A $22.70 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 3/8-16 N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A 1/2 in $23.60 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 1/2-13 N/A 6 in N/A 3 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 1/16 in N/A 3/8 in N/A 1 in N/A 3/4 in $23.60 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A Blank N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A $37.25 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 5/8-11 N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A 1 in $28.75 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Double Offset N/A 3/4-10 N/A 8 in N/A 4 in N/A 1 3/8 in N/A 2 1/4 in N/A 1 1/4 in N/A 1/2 in N/A 1 3/8 in N/A 1 in $28.75 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Single Offset N/A Blank N/A N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A $15.50 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Single Offset N/A 1/4-20 N/A N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $16.65 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Single Offset N/A 5/16-18 N/A N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 3/4 in $12.75 N/A CAD Icon (for items table)
N/A Clamping Handles N/A Single Offset N/A 3/8-16 N/A N/A 2 in N/A 7/8 in N/A 1 1/2 in N/A 1 in N/A 1/4 in N/A 3/4 in N/A 1/2 in $16.65 N/A CAD Icon (for items table)
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top