CAD (0)
▾
Metric Plastic Hand Knobs with steel screws
Plastic Hand Knobs
- Black thermoplastic hand knob
- Steel screw with zinc-plated finish
- Additional sizes available upon request
Item # |
Item Name |
Thread (X) |
L |
D |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|
| PHK-2515 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M5 | L N/A 25 mm | D N/A 25 mm | A N/A 12 mm | B N/A 16 mm | C N/A 8 mm | $2.40 |
| PHK-252 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M6 | L N/A 21 mm | D N/A 32 mm | A N/A 14 mm | B N/A 20 mm | C N/A 10 mm | $2.45 |
| PHK-2525 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M6 | L N/A 31 mm | D N/A 32 mm | A N/A 14 mm | B N/A 20 mm | C N/A 10 mm | $2.45 |
| PHK-253 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M8 | L N/A 25 mm | D N/A 40 mm | A N/A 18 mm | B N/A 25 mm | C N/A 13 mm | $2.75 |
| PHK-2535 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M8 | L N/A 40 mm | D N/A 40 mm | A N/A 18 mm | B N/A 25 mm | C N/A 13 mm | $2.80 |
| PHK-254 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M10 | L N/A 30 mm | D N/A 50 mm | A N/A 22 mm | B N/A 32 mm | C N/A 17 mm | $3.90 |
| PHK-2545 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M10 | L N/A 50 mm | D N/A 50 mm | A N/A 22 mm | B N/A 32 mm | C N/A 17 mm | $4.05 |
| PHK-255 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M12 | L N/A 40 mm | D N/A 63 mm | A N/A 26 mm | B N/A 40 mm | C N/A 21 mm | $6.45 |
| PHK-2555 | N/A Metric Plastic Hand Knobs with steel screws | Thread (X) N/A M12 | L N/A 60 mm | D N/A 63 mm | A N/A 26 mm | B N/A 40 mm | C N/A 21 mm | $6.35 |