Menu
CAD (0)
  • Cart is empty
  • Black thermoplastic hand knob
  • Steel screw with zinc-plated finish
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

X Thread

Thread Length L

D

A

B

C

List Price

CAD

N/A Metric Star Knobs with Screw N/A M6 x 1.0 N/A 20 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $1.95 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M6 x 1.0 N/A 30 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.00 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M6 x 1.0 N/A 40 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.10 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M6 x 1.0 N/A 50 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.15 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M8 x 1.25 N/A 20 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.25 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M8 x 1.25 N/A 30 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.45 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M8 x 1.25 N/A 40 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.55 N/A CAD Icon (for items table)
N/A Metric Star Knobs with Screw N/A M8 x 1.25 N/A 50 mm N/A 43 mm N/A 16.5 mm N/A 23 mm N/A 10.5 mm $2.65 N/A CAD Icon (for items table)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top