CAD (0)
▾
Metric Triangle Knobs With Steel Screws
Plastic Hand Knobs
- Black thermoplastic three-prong knob
- Steel, zinc-plated stud
Item # |
Item Name |
Material |
Thread |
Thread Length |
A |
B |
C |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HK-8615 | N/A Metric Triangle Knobs With Steel Screws | Material N/A Thermoplastic | Thread N/A M6 x 1.0 | Thread Length N/A 15 mm | A N/A 18 mm | B N/A 19 mm | C N/A 13.4 mm | D N/A 9 mm | $0.98 |
CAD
N/A
|
| HK-8625 | N/A Metric Triangle Knobs With Steel Screws | Material N/A Thermoplastic | Thread N/A M6 x 1.0 | Thread Length N/A 25 mm | A N/A 18 mm | B N/A 19 mm | C N/A 13.4 mm | D N/A 9 mm | $1.15 |
CAD
N/A
|
| HK-8635 | N/A Metric Triangle Knobs With Steel Screws | Material N/A Thermoplastic | Thread N/A M6 x 1.0 | Thread Length N/A 35 mm | A N/A 18 mm | B N/A 19 mm | C N/A 13.4 mm | D N/A 9 mm | $1.20 |
CAD
N/A
|
| HK-8640 | N/A Metric Triangle Knobs With Steel Screws | Material N/A Thermoplastic | Thread N/A M6 x 1.0 | Thread Length N/A 40 mm | A N/A 18 mm | B N/A 19 mm | C N/A 13.4 mm | D N/A 9 mm | $1.30 |
CAD
N/A
|