Menu
CAD (0)
  • Cart is empty
  • Black thermoplastic hand knob
  • Stainless steel screw
  • Additional sizes available upon request.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

L

D

A

B

C

List Price

N/A Metric Plastic Hand Knobs with stainless steel screw N/A M6 N/A 21 mm N/A 32 mm N/A 14 mm N/A 20 mm N/A 10 mm $4.95
N/A Metric Plastic Hand Knobs with stainless steel screw N/A M6 N/A 31 mm N/A 32 mm N/A 14 mm N/A 20 mm N/A 10 mm $5.95
N/A Metric Plastic Hand Knobs with stainless steel screw N/A M8 N/A 20 mm N/A 40 mm N/A 18 mm N/A 25 mm N/A 13 mm $6.40
N/A Metric Plastic Hand Knobs with stainless steel screw N/A M8 N/A 45 mm N/A 40 mm N/A 18 mm N/A 25 mm N/A 13 mm $6.60
N/A Metric Plastic Hand Knobs with stainless steel screw N/A M10 N/A 30 mm N/A 50 mm N/A 22 mm N/A 32 mm N/A 17 mm $8.90
N/A Metric Plastic Hand Knobs with stainless steel screw N/A M10 N/A 50 mm N/A 50 mm N/A 22 mm N/A 32 mm N/A 17 mm $9.40
N/A Metric Plastic Hand Knobs with stainless steel screw N/A M12 N/A 44 mm N/A 63 mm N/A 26 mm N/A 40 mm N/A 21 mm $17.50
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top