CAD (0)
▾
Metric Anti-Vibration Leveling Mounts
Metric Leveling Mounts, Leveling Pads
- Designed for high precision and computerized machinery
- Do not exceed load capacity
- 10 degree swivel in all directions to keep machinery level on uneven surfaces
- Additional load standards available upon request
- Patent M9600727.3 (Germany)
- Other Foreign Patents D2053583, D2053584
- Anti-Vibe°
Item # |
Item Name |
Thread (X) |
B |
C |
D |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-250 | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 32 mm | C N/A 38 mm | D N/A 16 mm | Load N/A 45 kg | $20.50 |
| LM-251 | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 48 mm | C N/A 44 mm | D N/A 19 mm | Load N/A 109 kg | $28.15 |
| LM-252 | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 64 mm | C N/A 48 mm | D N/A 22 mm | Load N/A 200 kg | $63.60 |
| LM-253 | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 76 mm | C N/A 54 mm | D N/A 27 mm | Load N/A 295 kg | $65.95 |
| LM-254 | N/A Leveling Mounts | Thread (X) N/A M24 x 3.0 | B N/A 102 mm | C N/A 64 mm | D N/A 35 mm | Load N/A 535 kg | $138.00 |